Image of CG1250S CG1250S - 1/2" Steel Cord Grip, Cable Range .125-.187, Red Insert
* Representative image
Image of CG1250S CG1250S - 1/2" Steel Cord Grip, Cable Range .125-.187, Red Insert

CG1250S - 1/2" Steel Cord Grip, Cable Range .125-.187, Red Insert

Brand: Killark

Catalog ID: CG1250S

1/2" Steel Cord Grip, Cable Range .125-.187, Red Insert

Product details

General

Catalog Number

CG1250S

Color Code

Red

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

CG

Type

Steel Cord Grip

UPC

783936174105

Dimensions

Hub Size

1/2"

Weight

0.12 lb

Conductor Related

Cable Range

.125 - .187 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

25

Resources and downloads