CG3220300S - 3" Steel Cord Grip, Cable Range 2.995-3.220 Yellow Insert
Image of CG3220300S CG3220300S - 3" Steel Cord Grip, Cable Range 2.995-3.220 Yellow Insert
Image of CG3220300S CG3220300S - 3" Steel Cord Grip, Cable Range 2.995-3.220 Yellow Insert

CG3220300S - 3" Steel Cord Grip, Cable Range 2.995-3.220 Yellow Insert

Brand: Killark

Catalog ID: CG3220300S

3" Steel Cord Grip, Cable Range 2.995-3.220 Yellow Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductorsl
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

General

Catalog Number

CG3220300S

Color Code

Yellow

Cord Range

2.995-3.220

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Steel

Product Family

Fittings

Series

CG Series

Type

Steel Cord Grip

UPC

783936176994

Dimensions

Hub Size

3

Certifications And Compliance

EU RoHS Indicator