CGB239SA - CGB Series - Unarmored Cable Connector 3/4" NPT Aluminum
Image of CGB239SA CGB239SA - CGB Series - Unarmored Cable Connector 3/4" NPT Aluminum

CGB239SA - CGB Series - Unarmored Cable Connector 3/4" NPT Aluminum

Brand: Killark

Catalog ID: CGB239SA

The CGB connector is for use all unarmored cable and flexible cords. This connector features a removable "top-hat" sleeve seal and is designed to cover a broader range of cable diameters for carrying less stocking SKU's. Superior ingress protection with Type 3,3R,4,4X,12 ratings. Designed and certified for NEC and CEC applications.

  • Revolutionary design covers a broader range of cable sizes
  • Grommet sleeves are field removable to adjust to multiple cable ranges and cable diameter variances
  • Eliminates carrying numerous amounts of different CGB type connectors for job sites
  • Available in sizes ranging from 1/2"” to 4” NPT in copper-free aluminum, zinc plated steel, 316L stainless steel and nickel plated brass finishes.

General

Application

Suitable for use in Class I Divisions 2 when installed in accordance to NEC 501.10(B)(4). Approved for cable use including TC, TC-ER, TC-ER-HL, PLTC, PLTC-ER, ITC, ITC-HL and cords including S, SO, STO, ST, SJ, SJT, SJTO, SVO.

Catalog Number

CGB239SA

Finish Name

Natural

Ingress Protection

Type 3R, 4, 4X, 12

Material

Aluminum

Operating Temperature

- 40C to +80 °C

Series

CGB Series

UPC

783936180373

Dimensions

Height

1.81 in

Hub Size

3/4"

Weight

0.05 lb

Width

1.22 in

Conductor Related

Cable Range

.393 - .709 in

Operational

Operating Temperature

- 40C to +80 °C