
Brand: Killark
Catalog ID: CGB5102SS
Application
Suitable for use in Class I Divisions 2 when installed in accordance to NEC 501.10(B)(4). Approved for cable use including TC, TC-ER, TC-ER-HL, PLTC, PLTC-ER, ITC, ITC-HL and cords including S, SO, STO, ST, SJ, SJT, SJTO, SVO.
Catalog Number
CGB5102SS
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Stainless-Steel
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180687
Height
2.49 in
Hub Size
1-1/2"
Weight
1.01 lb
Width
2.4 in
Cable Range
1.02 - 1.38 in
Operating Temperature
- 40C to +80 °C