CGB6138SA - CGB Series - Unarmored Cable Connector 2" NPT Aluminum
Image of CGB6138SA CGB6138SA - CGB Series - Unarmored Cable Connector 2" NPT Aluminum

CGB6138SA - CGB Series - Unarmored Cable Connector 2" NPT Aluminum

Brand: Killark

Catalog ID: CGB6138SA

The CGB connector is for use all unarmored cable and flexible cords. This connector features a removable "top-hat" sleeve seal and is designed to cover a broader range of cable diameters for carrying less stocking SKU's. Superior ingress protection with Type 3,3R,4,4X,12 ratings. Designed and certified for NEC and CEC applications.

  • Revolutionary design covers a broader range of cable sizes
  • Grommet sleeves are field removable to adjust to multiple cable ranges and cable diameter variances
  • Eliminates carrying numerous amounts of different CGB type connectors for job sites
  • Available in sizes ranging from 1/2"” to 4” NPT in copper-free aluminum, zinc plated steel, 316L stainless steel and nickel plated brass finishes.

General

Application

Suitable for use in Class I Divisions 2 when installed in accordance to NEC 501.10(B)(4). Approved for cable use including TC, TC-ER, TC-ER-HL, PLTC, PLTC-ER, ITC, ITC-HL and cords including S, SO, STO, ST, SJ, SJT, SJTO, SVO.

Catalog Number

CGB6138SA

Finish Name

Natural

Ingress Protection

Type 3R, 4, 4X, 12

Material

Aluminum

Operating Temperature

- 40C to +80 °C

Series

CGB Series

UPC

783936180793

Dimensions

Height

2.49 in

Hub Size

2"

Weight

0.34 lb

Width

2.95 in

Conductor Related

Cable Range

1.38 - 1.77 in

Operational

Operating Temperature

- 40C to +80 °C