Brand: Killark
Catalog ID: CGB7236SS
Application
Suitable for use in Class I Divisions 2 when installed in accordance to NEC 501.10(B)(4). Approved for cable use including TC, TC-ER, TC-ER-HL, PLTC, PLTC-ER, ITC, ITC-HL and cords including S, SO, STO, ST, SJ, SJT, SJTO, SVO.
Catalog Number
CGB7236SS
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Stainless-Steel
Operating Temperature
- 40C to +80 °C
Series
CGB
UPC
783936180922
Height
3 in
Hub Size
2-1/2"
Weight
2.65 lb
Width
4.13 in
Cable Range
2.36 - 2.52 in
Operating Temperature
- 40C to +80 °C