
Brand: Killark
Catalog ID: CL-1
Designed for easier wire pulling. Includes cover and gasket.
Application
90º pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.
Catalog Number
CL-1
Color
Gray
Cover Type
Cast
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CL Series
Type
Pulling Elbow
UPC
783936070018
Dimensions
4.75 in x 4.75 in x 2.75 in
Gross Weight with Packaging
0.2
Height
2.75 in
Hub Size
1/2"
Length
4.75 in
Weight
0.2 lb
Width
4.75 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E22699
Carton Quantity
10