Brand: Killark
Catalog ID: CL-2
Pulling elbows allow for 90 degree angle to accommodate pulling conductors through a sharp bend. This elbow comes in copper-free aluminum with electro-statically applied powder coat paint and is available for threaded or thinwalled conduit. Cover and gasket included.
Application
90º pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.
Catalog Number
CL-2
Color
Gray
Cover Type
Cast
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CL
Type
Pulling Elbow
UPC
783936070025
Dimensions
4.75 in x 4.75 in x 2.75 in
Gross Weight with Packaging
0.21
Height
2.75 in
Hub Size
3/4"
Length
4.75 in
Width
4.75 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
UL File Number
E22699
Carton Quantity
5