Image of CLM-2 CLM-2 - Pulling Elbow 3/4" Aluminum Female/Male
* Representative image
Image of CLM-2 CLM-2 - Pulling Elbow 3/4" Aluminum Female/Male

CLM-2 - Pulling Elbow 3/4" Aluminum Female/Male

Brand: Killark

Catalog ID: CLM-2

Pulling Elbow 3/4" Aluminum Female/Male

  • Designed for easier wire pulling
  • Includes cover and gasket

Pulling elbows allow for 90 degree angle to accommodate pulling conductors through a sharp bend. This elbow comes in copper-free aluminum with electro-statically applied powder coat paint and is available for threaded or thinwalled conduit. Cover and gasket included.

Product details

General

Application

90º pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.

Catalog Number

CLM-2

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CL

Type

Pulling Elbow

UPC

783936060057

Dimensions

Gross Weight with Packaging

0.25

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

UL File Number

E22699

Resources and downloads