Brand: Killark
Catalog ID: COLB-1CG
CO series offers a combination of using a EMT or Rigid/IMC conduit to provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. The CO series is offered in aluminum with superior corrosive protected electro-statically applied paint. A stamped aluminum cover and neoprene gasket are provided.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Catalog Number
COLB-1CG
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CO
Type
Conduit Body With Cover & Gasket
UPC
783936067650
Dimensions
5 in x 3 in x 2 in
Gross Weight with Packaging
0.34
Height
2 in
Hub Size
1/2"
Length
5 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
UL File Number
E3397
Carton Quantity
10