COLL-2CG - Combo LL Aluminum Conduit Body, Cover, Gasket 3/4"
Image of COLL-2CG COLL-2CG - Combo LL Aluminum Conduit Body, Cover, Gasket 3/4"

COLL-2CG - Combo LL Aluminum Conduit Body, Cover, Gasket 3/4"

Brand: Killark

Catalog ID: COLL-2CG

Combo LL Aluminum Conduit Body, Cover,Gasket 3/4"

  • Combination bodies have threaded and set screw hubs
  • Prepackaged with body, cover, and gasket
  • For use with IMC and EMT conduit
  • Covers furnished with stainless steel screws
  • NPSM threads
  • Type 3 rated with Rigid / IMC conduit

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 7 cu. in.

General

Application

To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.

Catalog Number

COLL-2CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CO Series

Type

Conduit Body With Cover & Gasket

UPC

783936067841

Dimensions

Dimensions

6 in x 3 in x 2 in

Gross Weight with Packaging

0.47

Height

2 in

Hub Size

3/4"

Length

6 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LL

Logistics

Carton Quantity

10