
Brand: Killark
Catalog ID: COLR-4CG
Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 32 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Catalog Number
COLR-4CG
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CO Series
Type
Conduit Body With Cover & Gasket
UPC
783936067926
Dimensions
9 in x 4 in x 3 in
Gross Weight with Packaging
1.87
Height
3 in
Hub Size
1-1/4"
Length
9 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
LR
Carton Quantity
2