Image of CUP-0 CUP-0 - 4" Aluminum, Threaded Insert Plug
* Representative image
Image of CUP-0 CUP-0 - 4" Aluminum, Threaded Insert Plug
Buy America(n) Qualified

CUP-0 - 4" Aluminum, Threaded Insert Plug

Brand: Killark

Catalog ID: CUP-0

4" Aluminum, Threaded Insert Plug

Product details

General

Application

  • To close up a taped hole or hub.

Catalog Number

CUP-0

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

Recessed Plug

UPC

783936090108

Dimensions

Dimensions

2 in x 5 in x 5 in

Gross Weight with Packaging

1.17

Height

5 in

Hub Size

4"

Length

2 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

2