
Brand: Killark
Catalog ID: CUP-1
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
CUP-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP Series
Type
Recessed Plug
UPC
783936090016
Dimensions
5.75 in x 5.75 in x 4.75 in
Gross Weight with Packaging
0.04
Height
4.75 in
Hub Size
1/2"
Length
5.75 in
Weight
0.04 lb
Width
5.75 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
100