Image of CUP-250-EX CUP-250-EX - 1/4" Aluminum Close Up Plug, Quad Listed
* Representative image
Image of CUP-250-EX CUP-250-EX - 1/4" Aluminum Close Up Plug, Quad Listed

CUP-250-EX - 1/4" Aluminum Close Up Plug, Quad Listed

Brand: Killark

Catalog ID: CUP-250-EX

1/4" Aluminum Close Up Plug, Quad Listed

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub
  • Certified QUAD listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

Product details

General

Catalog Number

CUP-250-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

Recessed Plug

UPC

783936049649

Dimensions

Hub Size

1/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

250

Pallet Quantity

18000