
Brand: Killark
Catalog ID: CUP-375
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
CUP-375
Color
Gray
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP Series
Type
Recessed Plug
UPC
783936090115
Dimensions
1 in x 1 in x 1 in
Gross Weight with Packaging
0.01
Height
1 in
Hub Size
3/8"
Length
1 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
10