Image of CUP-7 CUP-7 - 2-1/2" Aluminum, Threaded Insert Plug

CUP-7 - 2-1/2" Aluminum, Threaded Insert Plug

Brand: Killark

Catalog ID: CUP-7

2-1/2" Aluminum, Threaded Insert Plug

Product details

General

Application

  • To close up a taped hole or hub.

Catalog Number

CUP-7

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

Recessed Plug

UPC

783936090078

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.51

Height

5.5 in

Hub Size

2-1/2"

Length

6.88 in

Width

3.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10