Image of CUPX-0 CUPX-0 - 4" Aluminum, Threaded Insert Plug, Square Head

CUPX-0 - 4" Aluminum, Threaded Insert Plug, Square Head

Brand: Killark

Catalog ID: CUPX-0

4" Aluminum, Threaded Insert Plug, Square Head

Product details

General

Application

  • To close up a taped hole or hub.

Catalog Number

CUPX-0

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Temperature Rating

-50°C to +60°C

Type

Square Head Plug

UPC

783936090719

Dimensions

Gross Weight with Packaging

2.13

Hub Size

4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4

UL File Number

E10514

Logistics

Carton Quantity

2