Image of CUPX-1 CUPX-1 - 1/2" Aluminum, Threaded Insert Plug, Square Head
* Representative image
Image of CUPX-1 CUPX-1 - 1/2" Aluminum, Threaded Insert Plug, Square Head

CUPX-1 - 1/2" Aluminum, Threaded Insert Plug, Square Head

$14.29 USD

Brand: Killark

Catalog ID: CUPX-1

1/2" Aluminum, Threaded Insert Plug, Square Head

Product details

General

Application

  • To close up a taped hole or hub.

Catalog Number

CUPX-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

Square Head Plug

UPC

783936090597

Dimensions

Dimensions

1 in x 1 in x 1 in

Gross Weight with Packaging

0.04

Height

1 in

Hub Size

1/2"

Length

1 in

Weight

0.04 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10