D2L Series Factory Sealed Hazardous Location Lighting Panelboards
Image of  D2L Series Factory Sealed Hazardous Location Lighting Panelboards

D2L Series Factory Sealed Hazardous Location Lighting Panelboards

Brand: Killark

D2L Series Factory Sealed Hazardous Location Lighting Panelboards

  • All hardware is stainless steel
  • Line and load connection are prewired for ease of installation
  • Standard wiring chamber is stainless steel with bottom entry
  • All circuit breakers are padlockable in ON and OFF position
  • Solid tin plated neutral standard for single and three phase
  • External ground lug comes standard
  • Silver plated copper bus panelboard interiors are standard

General

EU RoHS Indicator

Contact Manufacturer

Type

Lighting

Certifications And Compliance

CSA File Number

LR11713

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E83969

Logistics

Factory Sealed

Factory Sealed