D2P Factory Sealed Series Hazardous Location Power Panelboards
D2P Factory Sealed Series Hazardous Location Power Panelboards

D2P Factory Sealed Series Hazardous Location Power Panelboards

Brand: Killark

D2P Factory Sealed Series Hazardous Location Power Panelboards

Killark D2P Series of Factory Sealed Hazardous Location Power Panelboards provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer) breakers.

General

EU RoHS Indicator

Contact Manufacturer

Type

Power

Certifications And Compliance

CSA File Number

LR11713

Hazardous Rating(s)

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E83969

Logistics

Factory Sealed

Factory Sealed