Image of DAG-100 DAG-100 - Wire Guard For 100W

DAG-100 - Wire Guard For 100W

Brand: Killark

Catalog ID: DAG-100

Wire Guard For 100W

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The DV Series fixture is an Incandescent Utility Light used for small areas where additional light may be required. The housing is a copper free corrosion resistant aluminum with a powder coat epoxy paint. The design of the DV series is dust ignition proof design to prevent ignition for explosive dusts.

General

Catalog Number

DAG-100

Finish Type

Natural

Series

DVL Series

Type

Guard

UPC

783936100005

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

15