Brand: Killark
Catalog ID: DS-1
Duct Seal is a soft, non-hardening weather-proof compound, easily applied in all working temperatures. This seal is an excellent moisture barrier for weather-sealing service entrances, electrical cables, conduits and much more.
Application
It is non-staining, can be painted, and is an excellent moisture barrier for weather-sealing service entries, electrical cables, conduit ducts, etc.
Catalog Number
DS-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Calcium Carbonate, Talc, and Petroleum Hydrocarbon
Type
Duct Seal
UPC
783936103136
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.97
Height
3.75 in
Length
11 in
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
5