DVL1330B1G - DVL Series LED Dust Tight / Utility Hazardous Rated 13 Watt, 120-277 VAC 5000K, 1144 Lumens
Image of DVL1330B1G DVL1330B1G - DVL Series LED Dust Tight / Utility Hazardous Rated 13 Watt, 120-277 VAC 5000K, 1144 Lumens
Image of DVL1330B1G DVL1330B1G - DVL Series LED Dust Tight / Utility Hazardous Rated 13 Watt, 120-277 VAC 5000K, 1144 Lumens

DVL1330B1G - DVL Series LED Dust Tight / Utility Hazardous Rated 13 Watt, 120-277 VAC 5000K, 1144 Lumens

Brand: Killark

Catalog ID: DVL1330B1G

The DVL Series is a Dust Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

  • Compact in Size with Traditional Industrial Appearance and Suitability
  • DVL LED Housings can be retrofitted to existing DV Series splice boxes to upgrade from incandescent housing 100 Series components
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The DVL Series is a Dust Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

General

Catalog Number

DVL1330B1G

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Lumen Range

0-2,000 lm

Lumens

1144

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Wall Bracket
  • Wall Bracket

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

DVL Series

UPC

783936109374

Dimensions

Hub Size

1/2"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

88

Voltage Rating

120-277 VAC

Wattage

13 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

1144