DVL1630A1G - DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard
Image of DVL1630A1G DVL1630A1G - DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard
Image of DVL1630A1G DVL1630A1G - DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard

DVL1630A1G - DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard

Brand: Killark

Catalog ID: DVL1630A1G

DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard

  • Compact in Size with Traditional Industrial Appearance and Suitability
  • DVL LED Housings can be retrofitted to existing DV Series splice boxes to upgrade from incandescent housing 100 Series components
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The DVL Series fixture is a LED Utility Light used for small areas where additional light may be required. The housing is a copper free corrosion resistant aluminum with a powder coat epoxy paint. The design of the DVL series is dust ignition proof design to prevent ignition for explosive dusts.

General

Catalog Number

DVL1630A1G

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1355

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

DVL Series

UPC

783936084121

Dimensions

Hub Size

1/2"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

84.7

Voltage Rating

120-277 VAC

Wattage

16 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

1355