

Brand: Killark
Catalog ID: DVL1630X2G
The DVL Series is a Dust Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.
Catalog Number
DVL1630X2G
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
0-2,000 lm
Lumens
1355
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
DVL Series
UPC
783936084176
Hub Size
3/4"
Frequency Rating
50/60 Hz
Lumens Per Watt
84.7
Voltage Rating
120-277 VAC
Wattage
16 W
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Lumen Range
0-2,000 lm
Lumens
1355