Image of DVX-110 DVX-110 - 100W Ceiling Mount 1/2" Hub

DVX-110 - 100W Ceiling Mount 1/2" Hub

Brand: Killark

Catalog ID: DVX-110

100W Ceiling Mount 1/2" Hub

  • Cast of corrosion resistant aluminum alloy with electrostatically applied epoxy/polyester finish
  • Ceiling mounted units supplied with 4 hubs.

The DV Series fixture is an Incandescent Utility Light used for small areas where additional light may be required. The housing is a copper free corrosion resistant aluminum with a powder coat epoxy paint. The design of the DV series is dust ignition proof design to prevent ignition for explosive dusts.

General

Catalog Number

DVX-110

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Series

DV Series

UPC

783936103365

Dimensions

Hub Size

1/2"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

100 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2