

Brand: Killark
Catalog ID: EALB-10CGN
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Catalog Number
EALB-10CGN
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936108681
Hub Size
4"
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
LB
Carton Quantity
10