Brand: Killark
Catalog ID: EALB-4CGN
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Catalog Number
EALB-4CGN
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936108629
Hub Size
1-1/4"
Weight
1.6 lb
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
2