EALB-8CGN - Body, Cover & Gasket Assembled And Packaged Together.
Image of EALB-8CGN EALB-8CGN - Body, Cover & Gasket Assembled And Packaged Together.
*Representative image
Image of EALB-8CGN EALB-8CGN - Body, Cover & Gasket Assembled And Packaged Together.

EALB-8CGN - Body, Cover & Gasket Assembled And Packaged Together.

Brand: Killark

Catalog ID: EALB-8CGN

Body, Cover & Gasket Assembled And Packaged Together.

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

General

Catalog Number

EALB-8CGN

Cover Type

Stamped

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

E Series

Type

Conduit Body With Cover & Gasket

UPC

783936108667

Dimensions

Hub Size

3"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

10