EALL-1CGN - E Series Fitting, Aluminum, E-Pak 1/2" LL Type - Cover and Gasket - 12/Pack
Image of EALL-1CGN EALL-1CGN - E Series Fitting, Aluminum, E-Pak 1/2" LL Type - Cover and Gasket - 12/Pack

EALL-1CGN - E Series Fitting, Aluminum, E-Pak 1/2" LL Type - Cover and Gasket - 12/Pack

Brand: Killark

Catalog ID: EALL-1CGN

E Series Fitting, Aluminum, E-Pak 1/2" LL Type - Cover and Gasket - 12/Pack

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

General

Catalog Number

EALL-1CGN

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body With Cover & Gasket

UPC

783936108698

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LL

Logistics

Carton Quantity

10