EALL-4 - E Series Fitting, Aluminum, 1.25" LL Body Threaded
Image of EALL-4 EALL-4 - E Series Fitting, Aluminum, 1.25" LL Body Threaded

EALL-4 - E Series Fitting, Aluminum, 1.25" LL Body Threaded

Brand: Killark

Catalog ID: EALL-4

E Series Fitting, Aluminum, 1.25" LL Body Threaded

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 32 cu. in.

General

Application

For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EALL-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165233

Dimensions

Dimensions

6.875 in x 2.5 in x 2.875 in

Gross Weight with Packaging

1.1

Height

2.875 in

Hub Size

1-1/4"

Length

6.875 in

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LL

Logistics

Carton Quantity

2