Image of EALL-4CGN EALL-4CGN - E Series Fitting, Aluminum, E-Pak 1-1/4" LL Type - Cover and Gasket - 2/Pack
* Representative image
Image of EALL-4CGN EALL-4CGN - E Series Fitting, Aluminum, E-Pak 1-1/4" LL Type - Cover and Gasket - 2/Pack

EALL-4CGN - E Series Fitting, Aluminum, E-Pak 1-1/4" LL Type - Cover and Gasket - 2/Pack

Brand: Killark

Catalog ID: EALL-4CGN

E Series Fitting, Aluminum, E-Pak 1-1/4" LL Type - Cover and Gasket - 2/Pack

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Catalog Number

EALL-4CGN

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body With Cover & Gasket

UPC

783936108728

Dimensions

Hub Size

1-1/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

2