

Brand: Killark
Catalog ID: EALL-8CG
Assembled with cover and gasket to speed installation - installer has all components needed. Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on alumi
Application
For use on threaded rigid/IMC conduit. Use conduit outlet bodies for connecting conduit sections, for making bends in conduit runs, as pull outlets, or to provide openings for making splices and taps in conductors.
Catalog Number
EALL-8CG
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936075211
Dimensions
17.5 in x 6.5 in x 5.5 in
Gross Weight with Packaging
6.34
Height
5.5 in
Hub Size
3"
Length
17.5 in
Width
6.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
LL
Carton Quantity
1