Brand: Killark
Catalog ID: EALR-7CG
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Application
For use on threaded rigid/IMC conduit. Use conduit outlet bodies for connecting conduit sections, for making bends in conduit runs, as pull outlets, or to provide openings for making splices and taps in conductors.
Catalog Number
EALR-7CG
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936075242
Dimensions
17.5 in x 6.5 in x 5.5 in
Gross Weight with Packaging
6.29
Height
5.5 in
Hub Size
2-1/2"
Length
17.5 in
Width
6.5 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1