EASLB-1 - E Series - Aluminum Conduit Entrance ELL - Hub Size 1/2 Inch
Image of EASLB-1 EASLB-1 - E Series - Aluminum Conduit Entrance ELL - Hub Size 1/2 Inch

EASLB-1 - E Series - Aluminum Conduit Entrance ELL - Hub Size 1/2 Inch

Brand: Killark

Catalog ID: EASLB-1

E Series - Aluminum Conduit Entrance ELL - Hub Size 1/2 Inch

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Lightweight aluminum construction eases installation and provides corrosion resistance. Removable cover and gasket allows for easier wire pulling and access to the raceway. Unique E-PAK packaging serves as a shipping and display carton. Volume is 1.7 cu.

General

Application

For use with conduit to act as an elbow between service entrance and vertical entrance head conduit runs.

Catalog Number

EASLB-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Service Entrance

UPC

783936166032

Dimensions

Dimensions

3.22 in x 1.37 in x 1.7 in

Gross Weight with Packaging

0.18

Height

1.7 in

Hub Size

1/2"

Length

3.22 in

Width

1.37 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

50