Brand: Killark
Catalog ID: EASLB-2
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Application
For use with conduit to act as an elbow between service entrance and vertical entrance head conduit runs.
Catalog Number
EASLB-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Service Entrance
UPC
783936166049
Dimensions
3.813 in x 1.703 in x 1.25 in
Gross Weight with Packaging
0.3
Height
1.25 in
Hub Size
3/4"
Length
3.813 in
Width
1.703 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10