
Brand: Killark
Catalog ID: EASLB-3
Lightweight aluminum construction eases installation and provides corrosion resistance. Removable cover and gasket allows for easier wire pulling and access to the raceway. Unique E-PAK packaging serves as a shipping and display carton.
Application
For use with conduit to act as an elbow between service entrance and vertical entrance head conduit runs.
Catalog Number
EASLB-3
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Service Entrance
UPC
783936166056
Dimensions
4.313 in x 1.563 in x 2.125 in
Gross Weight with Packaging
0.39
Height
2.125 in
Hub Size
1"
Length
4.313 in
Width
1.563 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Carton Quantity
6