Image of EAT-9 EAT-9 - E Series - Aluminum Conduit Body - T Type - Hub Size 3-1/2 Inch

EAT-9 - E Series - Aluminum Conduit Body - T Type - Hub Size 3-1/2 Inch

Brand: Killark

Catalog ID: EAT-9

E Series - Aluminum Conduit Body - T Type - Hub Size 3-1/2 Inch

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications
  • Furnished with cover and gasket

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 292 cu. in.