
Brand: Killark
Catalog ID: EBC-2
Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 7 cu. in.
Application
For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EBC-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body
UPC
783936165615
Dimensions
5.5 in x 1.5 in x 1.688 in
Gross Weight with Packaging
0.42
Height
1.688 in
Hub Size
3/4"
Length
5.5 in
Width
1.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Carton Quantity
50