EBC-3 - E Series Fitting, Aluminum, 1" C Conduit Body Set Screw
Image of EBC-3 EBC-3 - E Series Fitting, Aluminum, 1" C Conduit Body Set Screw

EBC-3 - E Series Fitting, Aluminum, 1" C Conduit Body Set Screw

Brand: Killark

Catalog ID: EBC-3

E Series Fitting, Aluminum, 1" C Conduit Body Set Screw

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications
  • Furnished with cover and gasket

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 12 cu. in.

General

Application

For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EBC-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body

UPC

783936165622

Dimensions

Dimensions

6.438 in x 1.75 in x 1.938 in

Gross Weight with Packaging

0.45

Height

1.938 in

Hub Size

1"

Length

6.438 in

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

C

Logistics

Carton Quantity

6