EBLL-2 - E Series Fitting, Aluminum, 3/4" LL Conduit Body Set Screw
Image of EBLL-2 EBLL-2 - E Series Fitting, Aluminum, 3/4" LL Conduit Body Set Screw

EBLL-2 - E Series Fitting, Aluminum, 3/4" LL Conduit Body Set Screw

Brand: Killark

Catalog ID: EBLL-2

E Series Fitting, Aluminum, 3/4" LL Conduit Body Set Screw

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications
  • Furnished with cover and gasket

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 7 cu. in.

General

Application

For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EBLL-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body

UPC

783936165677

Dimensions

Dimensions

5.125 in x 2.93 in x 1.68 in

Gross Weight with Packaging

0.52

Height

1.68 in

Hub Size

3/4"

Length

5.125 in

Width

2.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LL

Logistics

Carton Quantity

50