EBLR-1 - E Series Fitting, Aluminum, 1/2" Set Screw LR For EMT 10 Per
Image of EBLR-1 EBLR-1 - E Series Fitting, Aluminum, 1/2" Set Screw LR For EMT 10 Per

EBLR-1 - E Series Fitting, Aluminum, 1/2" Set Screw LR For EMT 10 Per

Brand: Killark

Catalog ID: EBLR-1

E Series Fitting, Aluminum, 1/2" Set Screw LR For EMT 10 Per

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications
  • Furnished with cover and gasket

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 4 cu. in.

General

Application

For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EBLR-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body

UPC

783936165721

Dimensions

Dimensions

4.375 in x 2.47 in x 1.437 in

Gross Weight with Packaging

0.29

Height

1.437 in

Hub Size

1/2"

Length

4.375 in

Width

2.47 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LR

Logistics

Carton Quantity

100