Image of EBLR-2 EBLR-2 - E Series Fitting, Aluminum, 3/4" LR Conduit Body Set Screw

EBLR-2 - E Series Fitting, Aluminum, 3/4" LR Conduit Body Set Screw

Brand: Killark

Catalog ID: EBLR-2

E Series Fitting, Aluminum, 3/4" LR Conduit Body Set Screw

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications
  • Furnished with cover and gasket

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Application

For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EBLR-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165738

Dimensions

Dimensions

5.125 in x 2.938 in x 1.688 in

Gross Weight with Packaging

0.52

Height

1.688 in

Hub Size

3/4"

Length

5.125 in

Width

2.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50