EBT-4 - E Series - Aluminum Conduit Body - Set Screw Type - T Type - Hub Size 1-1/4 Inch
Image of EBT-4 EBT-4 - E Series - Aluminum Conduit Body - Set Screw Type - T Type - Hub Size 1-1/4 Inch

EBT-4 - E Series - Aluminum Conduit Body - Set Screw Type - T Type - Hub Size 1-1/4 Inch

Brand: Killark

Catalog ID: EBT-4

E Series - Aluminum Conduit Body - Set Screw Type - T Type - Hub Size 1-1/4 Inch

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications
  • Furnished with cover and gasket

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 32 cu. in.

General

Application

For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EBT-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body

UPC

783936165813

Dimensions

Dimensions

8.43 in x 2.875 in x 3.59 in

Gross Weight with Packaging

1.5

Height

3.59 in

Hub Size

1-1/4"

Length

8.43 in

Width

2.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

T

Logistics

Carton Quantity

8