Brand: Killark
Catalog ID: ECC050
Killark’s conduit clamps are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. It is made from hot dipped galvanized steel.
Application
Catalog Number
ECC050
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Galvanized
Material
Steel
Type
Edge Conduit Clamp
UPC
783936391236
Dimensions
3 in x 3 in x 0.1 in
Gross Weight with Packaging
0.77
Height
0.1 in
Hub Size
1/2"
Length
3 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
UL File Number
E213669
Carton Quantity
25