

Brand: Killark
Catalog ID: ECF-110
Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union
Application
For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Catalog Number
ECF-110
Color
Bronze
EU RoHS Indicator
Finish Type
Natural
Material
Bronze
Product Family
Fittings
Series
ECF Series
Type
Flexible Coupling
UPC
783936105000
Dimensions
15 in x 2.5 in x 2.5 in
Gross Weight with Packaging
2.05
Height
2.5 in
Hub Size
1/2"
Length
15 in
Width
2.5 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514