Image of ECF-218 ECF-218 - 3/4" Flexible Coupling with 18" Bend Length,Bronze
* Representative image
Image of ECF-218 ECF-218 - 3/4" Flexible Coupling with 18" Bend Length,Bronze

ECF-218 - 3/4" Flexible Coupling with 18" Bend Length,Bronze

Brand: Killark

Catalog ID: ECF-218

3/4" Flexible Coupling with 18" Bend Length,Bronze

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECF-218

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECF

Type

Flexible Coupling

UPC

783936105215

Dimensions

Dimensions

25.125 in x 2.5 in x 2.5 in

Gross Weight with Packaging

3.68

Height

2.5 in

Hub Size

3/4"

Length

25.125 in

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514