ECF-321 - 1" Flexible Coupling with 21" Bend Length, Bronze
Image of ECF-321 ECF-321 - 1" Flexible Coupling with 21" Bend Length, Bronze
*Representative image
Image of ECF-321 ECF-321 - 1" Flexible Coupling with 21" Bend Length, Bronze

ECF-321 - 1" Flexible Coupling with 21" Bend Length, Bronze

Brand: Killark

Catalog ID: ECF-321

1" Flexible Coupling with 21" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECF-321

Color

Bronze

EU RoHS Indicator

Finish Type

Natural

Material

Bronze

Product Family

Fittings

Series

ECF Series

Type

Flexible Coupling

UPC

783936105376

Dimensions

Dimensions

27 in x 21 in x 2 in

Gross Weight with Packaging

5

Height

2 in

Hub Size

1"

Length

27 in

Width

21 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514