

Brand: Killark
Catalog ID: ECF-324
Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union
Application
For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Catalog Number
ECF-324
Color
Bronze
EU RoHS Indicator
Finish Type
Natural
Material
Bronze
Product Family
Fittings
Series
ECF Series
Type
Flexible Coupling
UPC
783936105406
Dimensions
30.25 in x 2.25 in x 2.625 in
Gross Weight with Packaging
5.53
Height
2.625 in
Hub Size
1"
Length
30.25 in
Width
2.25 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514